text.skipToContent text.skipToNavigation

Corning® Transwell® Permeable Supports, Polycarbonate (PC) Membrane

电子邮件

Permeable supports, also known as cell culture inserts, are an essential tool for the study of both anchorage-dependent and independent cell lines.

You can use cell culture inserts to:

  • Produce a cell culture environment that closely resembles an in vivo state
  • Allow polarized cells to carry out metabolic activities in a more natural manner because the cells feed both apically and basolaterally
  • Co-culture cells with or without cell-to-cell contact
  • Design a diversity of experiments using various pore sizes, membrane types, and coatings 10 µm thick translucent membrane
  • Pore sizes ranging from 0.4 µm to 8 µm diameters
  • Treated for optimal cell attachment
  • Supplied in multiple well plates
  • Membrane must be stained for cell visibility
  • Sterile


产品

产品编号 产品名称 Qty./Pk Qty./Cs Brand 规格
3401 Corning® 12 mm Transwell® with 0.4 µm Pore Polycarbonate Membrane Insert, Sterile   12 / Pk     48 / Cs     Corning®   N/A per case
3402 Corning® 12 mm Transwell® with 3.0 µm Pore Polycarbonate Membrane Insert, Sterile   12 / Pk     48 / Cs     Corning®   N/A per case
3412 24 mm Transwell® 0.4 µm孔径聚碳酸酯膜小室,无菌 N/A per case
3413 6.5 mm Transwell® 0.4 µm孔径聚碳酸酯膜小室,无菌 N/A per case
3414 24 mm Transwell® 3.0 µm孔径聚碳酸酯膜小室,无菌 N/A per case
3415 Corning® 6.5 mm Transwell® with 3.0 µm Pore Polycarbonate Membrane Insert, Sterile   12 / Pk     48 / Cs     Corning®   N/A per case
3420 Corning® 75 mm Transwell® with 3.0 µm Pore Polycarbonate Membrane Insert, Sterile N/A per case
3421 6.5 mm Transwell® 5.0 µm孔径聚碳酸酯膜小室,无菌 N/A per case
3422 6.5 mm Transwell® 8.0 µm孔径聚碳酸酯膜小室,无菌 N/A per case
3428 24 mm Transwell® 8.0 µm孔径聚碳酸酯膜小室,无菌 N/A per case
7910 Corning® 75 mm Transwell® with 0.4 µm Pore Polycarbonate Membrane Insert, Sterile   1 / Pk     12 / Cs     Corning®   N/A per case