text.skipToContent text.skipToNavigation

PYREX® Narrow Mouth Erlenmeyer Flask with Heavy Duty Rim, Graduated

E-mail

Approximate graduations are in durable white enamel. An extra large marking space is also provided. Heavy, durable top tooling.



A convenience pack containing one each of the most popular sizes of Cat. No. 4980 series flask. Designed for the low volume user, a case contains one each of five sizes: 50 mL, 125 mL, 250 mL, 500 mL, and 1L. Packaged in a partitioned carton for safe transit and storage.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
4980-10 PYREX® 10 mL Narrow Mouth Erlenmeyer Flasks with Heavy Duty Rim   12 / Pk     12 / Cs     PYREX®   per case