A wide mouth flask especially recommended for use as a titration flask. For convenience, these flasks are graduated to show the approximate capacity and have an extra large marking spot.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
A wide mouth flask especially recommended for use as a titration flask. For convenience, these flasks are graduated to show the approximate capacity and have an extra large marking spot.
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
---|---|---|---|---|---|---|---|
5100-125 | PYREX® 125 mL Wide Mouth Erlenmeyer Flasks with Heavy Duty Rim | 12 / Pk | 48 / Cs | PYREX® | N/A | per case | |
5100-1L | PYREX® 1L Wide Mouth Erlenmeyer Flasks with Heavy Duty Rim | 6 / Pk | 24 / Cs | PYREX® | N/A | per case | |
5100-250 | PYREX® 250 mL Wide Mouth Erlenmeyer Flasks with Heavy Duty Rim | 12 / Pk | 48 / Cs | PYREX® | N/A | per case | |
5100-2L | PYREX® 2L Wide Mouth Erlenmeyer Flasks with Heavy Duty Rim | 1 / Pk | 8 / Cs | PYREX® | N/A | per case | |
5100-500 | PYREX® 500 mL Wide Mouth Erlenmeyer Flasks with Heavy Duty Rim | 6 / Pk | 36 / Cs | PYREX® | N/A | per case |