Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
---|---|---|---|---|---|---|---|
91-200-75 | Corning® Single-use Trypsin Bag for HYPERStack vessel, 5L | 1 / Pk | 1 / Ea | Corning® | N/A | per each | |
91-200-76 | Corning® Single-use Quench bag for HYPERStack vessel, 5L | 1 / Pk | 1 / Cs | Corning® | N/A | per case | |
91-200-77 | Corning® Single-use Media bag for HYPERStack vessel, 20L | 1 / Pk | 1 / Ea | Corning® | $247.40 | per each |