text.skipToContent text.skipToNavigation

Falcon® Cell Culture Dishes

E-mail

  • Flat, optically clear polystyrene surfaces for distortion-free microscopic visualization of cells
  • Uniform surface chemistry created by vacuum-gas plasma treatment promotes cell attachment
  • Improved handling of small dishes with the unique Easy-Grip design
  • Nonpyrogenic
  • Sterilized by gamma irradiation
  • Packaged in peel-open, medical-style bags
  • Crystal-grade virgin polystyrene
  • Standard Tissue Culture (TC), Corning® Primaria™ surface treatment and non-TC-treated polystyrene available

Designed for cell culture

  • Flat, distortion-free optics
  • Lids designed for optimal gas exchange
  • Stacking rings allow for easier stacking and handling
  • Vacuum-gas plasma treatment permanently and consistently modifies the cell growth surface
  • Standard tissue culture surface is hydrophilic and contains a variety of negatively charged functional groups that support cell attachment and spreading
  • Corning Primaria tissue culture surface additionally incorporates nitrogen-containing functional groups and has been shown to support improved attachment, spreading, and differentiation of some cell types

Choose your specification

Dish Type
View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
353025 Falcon® 150 mm TC-treated Cell Culture Dish with 20 mm Grid, 10/Pack, 100/Case, Sterile   10 / Pk     100 / Cs     Falcon®   N/A per case