The single and dual block configurations are used in the Corning LSE Digital Dry Bath Heaters.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
The single and dual block configurations are used in the Corning LSE Digital Dry Bath Heaters.
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
---|---|---|---|---|---|---|---|
480116 | Corning® LSE™ Single Block, 48 x 0.2 mL PCR Tubes or 6 x 0.2 mL Strips | 1 / Pk | 1 / Cs | Corning® | N/A | per case | |
480117 | Corning® LSE™ Single Block, 20 x 2.0 mL Tubes | 1 / Pk | 1 / Cs | Corning® | N/A | per case | |
480118 | Corning® LSE™ Single Block, 24 x 0.5 mL Tubes | 1 / Pk | 1 / Cs | Corning® | N/A | per case | |
480119 | Corning® LSE™ Single Block, 24 x 1.5 mL Tubes | 1 / Pk | 1 / Cs | Corning® | N/A | per case | |
480121 | Corning® LSE™ Single Block, 20 x 10 mm Tubes | 1 / Pk | 1 / Cs | Corning® | N/A | per case | |
480122 | Corning® LSE™ Single Block, 20 x 12 mm Tubes | 1 / Pk | 1 / Cs | Corning® | N/A | per case | |
480123 | Corning® LSE™ Single Block, 20 x 13 mm Tubes | 1 / Pk | 1 / Cs | Corning® | N/A | per case | |
480124 | Corning® LSE™ Single Block, 12 x 15 mL Centrifuge Tubes | 1 / Pk | 1 / Cs | Corning® | N/A | per case | |
480125 | Corning® LSE™ Single Block, 12 x 16 mm Tubes | 1 / Pk | 1 / Cs | Corning® | N/A | per case | |
480126 | Corning® LSE™ Single Block, 12 x 17 mm Tubes | 1 / Pk | 1 / Cs | Corning® | N/A | per case | |
480127 | Corning® LSE™ Single Block, 6 x 20 mm Tubes | 1 / Pk | 1 / Cs | Corning® | N/A | per case | |
480128 | Corning® LSE™ Single Block, 6 x 25 mm Tubes | 1 / Pk | 1 / Cs | Corning® | N/A | per case | |
480129 | Corning® LSE™ Single Block, 5 x 50 mL Centrifuge Tubes | 1 / Pk | 1 / Cs | Corning® | N/A | per case | |
480130 | Corning® LSE™ Single Block Only, 96-well PCR Microplate, Skirted or Nonskirted | 1 / Pk | 1 / Cs | Corning® | N/A | per case |