text.skipToContent text.skipToNavigation

PYREX® Filling Bell, Aseptic

E-mail

For aseptic filling of vessels. Rubber tubing is attached to the top of the tubulation while the receiving vessel is placed inside the bell.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
3965-100 PYREX® 110 mm Diameter Filling Bell   2 / Pk     2 / Cs     PYREX®   per case
3965-50 PYREX® 54 mm Diameter Filling Bell   2 / Pk     2 / Cs     PYREX®   per case
3965-70 PYREX® 75 mm Diameter Filling Bell   2 / Pk     2 / Cs     PYREX®   per case