Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® AxyPrep Mag Viral NA - 384 Prep
Product NumberMAG-VNA-M
Viruses, such as SARS-CoV-2 (COVID-19), can cause serious health issues and play an important role in molecular biology and biomedical research. Having the right tools is critical for scientific discovery for COVID-19, including the efficient isolation of viral DNA/RNA with high purity and integrity, which is often a challenge.
The Axygen AxyPrep MAG Viral Nucleic Acid Purification Kit utilizes a unique paramagnetic beads-based system for the purification of viral nucleic acid from samples such as plasma, serum, ascites, cell culture supernatant, cerebrospinal fluid, and urine.
It is suitable for the following downstream applications:
- PCR including RT-PCR and RT-qPCR
- Sanger and next generation sequencing
- Genotyping and SNP detection
- Gene expression
Product Features
- Simple extraction process
- Compatible with genomics downstream applications
- High quality, high yield nucleic acid purification
- Can be automated or used manually
Currently experiencing high demand for this item. Order fulfillment times may be longer than usual. Posted availability date may not be current. Contact Customer Support for up-to-date availability.
2 740,54 € per case
Out of Stock
| Product Number | MAG-VNA-M |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Axygen® |
| Purification Method | Bead |
| Number of Preps | 384 |
| Sample Type | Viral RNA/DNA Extraction |
| Application | Diagnostics |