text.skipToContent text.skipToNavigation

PYREX® Square Glass Media Storage Bottles, Graduated, with Screw Cap

E-mail

Manufactured from PYREX borosilicate glass for chemical and thermal resistance. Square bottles are easier to handle, require less space (13% to 20%) on the shelf or in the autoclave and are ideal for mixing, sampling, and storage. Features include white enamel graduations, large marking spot and a glass ridge molded into the bottle to indicate full capacity. Includes linerless, one-piece, autoclav­able, orange, polypropylene plug seal cap with drip-free pouring ring. A wide range of optional caps are available under the catalog 1395 series.

Do NOT have caps tightened immediately after autoclaving as the vacuum resulting from cooling can cause breakage. Not applicable for vacuum use.

Choose your specification

View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
1396-250 PYREX® 250 mL Square Glass Media Storage Bottles, with GL45 Screw Cap   10 / Pk     10 / Cs     PYREX®   N/A per case