text.skipToContent text.skipToNavigation

PYREXPLUS® Narrow Mouth Reagent Storage Bottles with Standard Taper Stopper

E-mail

Features a protective PVC coating for longer product life and safety. Protective coating helps prevent glass from shattering and reduces spills. Autoclavable (121°C) and resistant to thermal shock. Bottle has a ground neck with a standard taper stopper.

For stopper only, see Cat. No. 7575.

Warning: Do not place over direct heat or flame. Do not heat above 121°C moist heat or 110°C dry heat.

Not recommended for dry heat sterilization. Will Melt.

Choose your specification

View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
61500-500 PYREXPLUS® 500 mL Narrow Mouth Reagent Storage Bottles with Standard Taper Stopper   1 / Pk     6 / Cs     PYREX®   per case