text.skipToContent text.skipToNavigation

PYREXPLUS® Protective Coating Solution Bottles, Graduated, with Tooled Neck

E-mail

Bottle features a protective PVC coating for longer product life and safety. Protective coating helps prevent glass from shattering and reduces spills. Autoclavable (121°C) and resistant to thermal shock. Designed for storage of solutions, ideal for media preparation. The 9L and 13L sizes are in conventional bottle shape. The 19L size is similar in design to a carboy. Necks are tooled to increase mechanical strength and for uniform stopper fit. Graduated in 500 mL increments with black enamel.

Warning: Do not place over direct heat or flame. Do not heat above 121°C moist heat or 110°C dry heat.

Choose your specification

View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
61596-13L PYREXPLUS® Coated 13.25L Solution Bottle with Tooled Neck   1 / Pk     1 / Cs     PYREX®   N/A per case