text.skipToContent text.skipToNavigation

PYREX® Low Form Weighing Bottles with Short Length Standard Taper Joints

E-mail

Low form bottle with a standard taper joint style opening that accepts a closed bottom hollow Pennyhead style stopper.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
1682-5030 PYREX® 35 mL Low Form Weighing Bottle with Short Length 50/12 Standard Taper Joint   2 / Pk     6 / Cs     PYREX®   per case
1682-6030 PYREX® 50 mL Low Weighing Form Bottle with Short Length 60/12 Standard Taper Joint   2 / Pk     6 / Cs     PYREX®   per case
1682-7033 PYREX® 82 mL Low Form Weighing Bottle with Short Length 71/15 Standard Taper Joint   2 / Pk     6 / Cs     PYREX®   per case