text.skipToContent text.skipToNavigation

PYREX® Conical Centrifuge Tubes with White Graduations, Screw Cap

E-mail

These tubes have white enamel graduations. The 5 mL and 15 mL sizes are graduated upward from the tip in 0.1 mL increments. The 50 mL size is graduated upward from tip to 10 mL in 0.5 mL increments, and from 10 mL to 50 in 1 mL increments. The pennyhead stopper is solid.

Choose your specification

View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
8082-15 PYREX® 15 mL Conical Centrifuge Tubes with White Graduations, Screw Cap   12 / Pk     12 / Cs     PYREX®   $3,829.00 per case