These funnels are especially useful where filter paper would be attacked by the material being filtered. The disc should not be subjected to pressure differential in excess of 1 atmosphere. The top edge is beaded.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
These funnels are especially useful where filter paper would be attacked by the material being filtered. The disc should not be subjected to pressure differential in excess of 1 atmosphere. The top edge is beaded.
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Unit Size | |
---|---|---|---|---|---|---|
36060-3LC | PYREX® 3L Buchner Funnels with 152 mm Diameter Coarse Porosity Fritted Disc | 1 / Pk | 1 / Cs | PYREX® | per case | |
36060-3LF | PYREX® 3L Buchner Funnels with 152 mm Diameter Fine Porosity Fritted Disc | 1 / Pk | 1 / Cs | PYREX® | per case | |
36060-3LM | PYREX® 3L Buchner Funnels with 152 mm Diameter Medium Porosity Fritted Disc | 1 / Pk | 1 / Cs | PYREX® | per case |