text.skipToContent text.skipToNavigation

PYREX® Bell Jars with Top Knob

E-mail

These bell jars are made from specially selected mold-blown blanks. The bottom flange has a finely ground finish to assure tight sealing with ground glass plates. Rated 1-Atmosphere Vacuum. Do not use with heat or pressure applications.

Choose your specification

Outer Diameter
View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
6885-222 PYREX® 222 mm Diameter Bell Jar with Top Knob and Ground Flange   2 / Pk     2 / Cs     PYREX®   N/A per case