text.skipToContent text.skipToNavigation

PYREX® Cylindrical Jars, with Handles

E-mail

These jars are made with recessed finger grips for convenience in handling. They are identical in size and shape to corresponding jars sizes of Cat. No. 6942. Open ends are finely ground. Do not use with heat, pressure, or vacuum applications.

Choose your specification

Outer Diameter
Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
6943-17L PYREX® 17L Cylindrical Jar with Recessed Handles   1 / Pk     1 / Cs     PYREX®   per case
6943-27L PYREX® 26.5L Cylindrical Jar with Recessed Handles   1 / Pk     1 / Cs     PYREX®   per case
6943-36L PYREX® 36L Cylindrical Jar with Recessed Handles   1 / Pk     1 / Cs     PYREX®   per case