text.skipToContent text.skipToNavigation

PYREX® Reusable Glass Volumetric Pipets, Class A, Color-coded, Colored Markings

E-mail

These pipets are manufactured to Class A capacity tolerances as indicated by ASTM E-542, ASTM E-694, and ASTM E-969. The rugged construction and colored enamel graduations and markings provide a durable pipet. Sizes 1 mL through 25 mL are color-coded.



Cat. No. 7100-50 new design allows more complete and efficient drainage. Do not pipet by mouth. We suggest using a mechanical pipetting device.

Choose your specification

View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
7100-1 PYREX® 1 mL Reusable Glass Volumetric Pipets, Class A, Color-Coded, Colored Markings   12 / Pk     50 / Cs     PYREX®   N/A per case