text.skipToContent text.skipToNavigation

PYREX® Disposable Glass Serological Pipets, Multi-Pack, Sterile, Plugged, To Deliver

E-mail

Designed for the larger-volume user, these pipets are calibrated “To Deliver” with blow-out, and are packed to permit easy access to several pipets at a time without contaminating the entire case. Similar to Cat. No. 7077, except multi-packed in plastic bags. New ISO color-coding is printed directly on the tear strip for easy identification by size. Reference: ASTM E-714.



Do not pipet by mouth. We suggest using a mechanical pipetting device.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
7078-10N PYREX® 10 mL Disposable Serological Pipets, TD, Multi-Pack, Sterile, Plugged   120 / Pk     720 / Cs     PYREX®   N/A per case
7078-1N PYREX® 1 mL Disposable Serological Pipets, 0.1 mL Graduation Interval, TD, Multi-Pack, Sterile, Plugged   250 / Pk     1000 / Cs     PYREX®   N/A per case
7078-5N PYREX® 5 mL Disposable Serological Pipets, TD, Multi-Pack, Sterile, Plugged   240 / Pk     960 / Cs     PYREX®   N/A per case