text.skipToContent text.skipToNavigation

PYREX® Bulb Allihn Condensers, Drip Tip, Inner and Outer Standard Taper Joints

E-mail

A widely used condenser with greater surface area than the corresponding Liebig type. With the outer standard taper joint at the top and the inner joint at the bottom with a drip tip. Suitable for use in vacuum distillations. The tubulations have an O.D. of approximately 10 mm.

Choose your specification

Number of Bulbs
View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
2480-200 PYREX® 3 Bulb Allihn Condensers, Drip Tip, with 19/38 Standard Taper Outer and Inner Joints   1 / Pk     1 / Cs     PYREX®   N/A per case