This condenser has a high surface area per unit length of jacket. Primarily used in vacuum distillations. With the outer joint at the top and the inner standard taper joint at the bottom with a drip tip. The tubulation O.D. is approximately 10 mm.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
This condenser has a high surface area per unit length of jacket. Primarily used in vacuum distillations. With the outer joint at the top and the inner standard taper joint at the bottom with a drip tip. The tubulation O.D. is approximately 10 mm.
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
---|---|---|---|---|---|---|---|
2560-400 | PYREX® 400 mm Graham Condensers with Top and Bottom 24/40 Standard Taper Joints | 1 / Pk | 4 / Cs | PYREX® | N/A | per case |