A general purpose condenser that can be used for distillation and extraction. Suitable for use in vacuum distillations. With the outer joint at the top and the inner joint at the bottom with a drip tip. The tubulation O.D. is approximately 10 mm.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
A general purpose condenser that can be used for distillation and extraction. Suitable for use in vacuum distillations. With the outer joint at the top and the inner joint at the bottom with a drip tip. The tubulation O.D. is approximately 10 mm.
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Unit Size | |
---|---|---|---|---|---|---|
2400-200 | PYREX® 200 mm Liebig Condensers, Drip Tip, with 19/38 Standard Taper Outer and Inner Joints | 1 / Pk | 1 / Cs | PYREX® | per case | |
2400-300 | PYREX® 300 mm Liebig Condensers, Drip Tip, with 24/40 Standard Taper Outer and Inner Joints | 1 / Pk | 4 / Cs | PYREX® | per case | |
2400-400 | PYREX® 400 mm Liebig Condensers, Drip Tip, with 24/40 Standard Taper Outer and Inner Joints | 1 / Pk | 4 / Cs | PYREX® | per case |