text.skipToContent text.skipToNavigation

PYREX® West Condensers, Drip Tip, Inner and Outer Standard Taper Joints

E-mail

These PYREX West condensers are designed with a 190 mm long jacket that has a Standard Taper top joint. The bottom has Standard Taper inner joint with a drip tip. The tubulations are on the same side to reduce breakage. The tabulation O.D. is approximately 10mm.



Cat No. 2705-19 is a replacement part for organic chemistry kits (Cat. Nos. 6949 through 6949K).

Choose your specification

Inner Joint Size
View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
2705-19 PYREX® West Condensers, Drip Tip, with 19/22 Standard Taper Outer and Inner Joints   2 / Pk     4 / Cs     PYREX®   per case