text.skipToContent text.skipToNavigation

PYREX® Culture Tube, Screw Cap

E-mail

Furnished with deep-form phenolic caps to facilitate handling and sealing after autoclaving. Caps are fabricated from a special formula resistant to the effects of temperature and steam in autoclaving. Caps are provided with a glued-in, white rubber liner. The white enamel marking spot gives an excellent surface for pencil notations. Pencil marks are easily erased.

For phenolic caps, see Cat. No. 9999.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
9825-20 PYREX® 25 mL Screw Cap Culture Tubes with Phenolic Caps, 20x125 mm   96 / Pk     192 / Cs     PYREX®   N/A per case
9825-20X PYREX® 34 mL Screw Cap Culture Tubes with Phenolic Caps, 20x150 mm   96 / Pk     192 / Cs     PYREX®   N/A per case