text.skipToContent text.skipToNavigation

Corning® MSCulture Max™ Media

E-mail

Corning’s new MSCulture Max media increase final hMSC yields, streamlines culture, reduces in-process risk, and eliminates media exchanges, enabling higher cell expansion with less media and fewer media changes. The MSCulture Max media consist of a basal medium and supplement with 3 versions available:

Corning MSCulture Max Media, Standard Research-grade

Corning MSCulture Max-XF Media, Xeno-free Research-grade

Corning MSCulture Max-GMP Media, Xeno-free GMP-grade for Bioproduction

Features

  • High-performance expansion media for batch culture systems
  • No media exchanges required
  • No surface coating required

Benefits

  • Unparalleled productivity: Achieves over 10-fold hMSC expansion within 4-5 days without media changes, significantly reducing time and labor costs
  • Transition-friendly formulation: Supports translation from research into clinical manufacturing through research and xeno-free formats. Xeno-free MSCulture Max media is also available in a GMP-grade version.
  • Scalable and efficient bioprocessing: Enables high-volume cell production with minimal media consumption

To inquire about ordering please contact: CLSCustServ@corning.com


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
42-200-KIT Corning® MSCulture Max™-GMP Media   1 / Pk     1 / Ea     Corning®   N/A per each
Contact Customer Service