text.skipToContent text.skipToNavigation

Transwell®-COL Collagen-coated Inserts, PTFE Membrane

E-mail

Permeable supports, also known as cell culture inserts, are an essential tool for the study of both anchorage-dependent and independent cell lines.

You can use cell culture inserts to:

  • Produce a cell culture environment that closely resembles an in vivo state
  • Allow polarized cells to carry out metabolic activities in a more natural manner because the cells feed both apically and basolaterally
  • Co-culture cells with or without cell-to-cell contact
  • Design a diversity of experiments using various pore sizes, membrane types, and coatings Transparent, Collagen-coated PTFE membrane
  • Promotes cell attachment and spreading
  • Equimolar mixture of Collagen type I and III
  • Individually packaged
  • Multiple well plates included in each case
  • Sterile

Choose your specification

Pore Size
Contact Customer Service
View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
3491 24 mm Transwell® -COL Collagen-Coated 0.4 µm Pore PTFE Membrane Insert, Sterile   1 / Pk     24 / Cs     Corning®   per case
Contact Customer Service