text.skipToContent text.skipToNavigation

Corning® MSCulture Max™-XF Media

Product Number42-100-KIT

E-mail

Corning MSCulture Max-XF media is a xeno-free research-grade medium optimized for rapid MSC expansion.

Kit includes basal medium (42-010-CV) and supplement (42-100-CR).

Features

  • High-performance expansion supplement for batch culture systems
  • No supplement exchanges required
  • No surface coating required

Benefits

  • Unparalleled productivity: Achieves over 10-fold hMSC expansion within 4-5 days without supplement changes, significantly reducing time and labor costs
  • Transition-friendly formulation: Supports translation from research into clinical manufacturing through research and xeno-free formats. Xeno-free MSCulture Max media is also available in a GMP-grade version.
  • Scalable and efficient bioprocessing: Enables high-volume cell production with minimal supplement consumption

To inquire about ordering please contact: CLSCustServ@corning.com



Contact Customer Service
You might also be interested in
100 mL Accutase® Cell Detachment Solution, Liquid
500 mL Accutase® Cell Detachment Solution, Liquid
Details
Product Number   42-100-KIT
Qty./Pk   1 / Pk  
Qty./Cs   1 / Ea  
Brand   Corning®  
Specifications Documents