text.skipToContent text.skipToNavigation

Falcon® Cell Culture Dishes

E-mail

Falcon® Cell Culture Dishes features include:

  • Flat, optically clear polystyrene surfaces for distortion-free microscopic visualization of cells
  • Uniform surface chemistry created by vacuum-gas plasma treatment promotes cell attachment
  • Improved handling of small dishes with the unique Easy-Grip design
  • Nonpyrogenic
  • Sterile
  • Packaged in peel-open, medical-style bags
  • Crystal-grade virgin polystyrene
  • Standard Tissue Culture (TC), Corning® Primaria™ surface treatment and non-TC-treated polystyrene available

Falcon® Cell Culture Dishes are designed for cell culture with:

  • Flat, distortion-free optics
  • Lids designed for optimal gas exchange
  • Stacking rings allow for easier stacking and handling
  • Vacuum-gas plasma treatment permanently and consistently modifies the cell growth surface
  • Standard tissue culture surface is hydrophilic and contains a variety of negatively charged functional groups that support cell attachment and spreading
  • Corning Primaria tissue culture surface additionally incorporates nitrogen-containing functional groups and has been shown to support improved attachment, spreading, and differentiation of some cell types


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
353001 Falcon® 35 mm TC-treated Easy-Grip Style Cell Culture Dish, Sterile, 20/Pack, 500/Case   20 / Pk     500 / Cs     Falcon®   N/A per case
353002 Falcon® 60 mm TC-treated Cell Culture Dish, Sterile, 20/Pack, 500/Case   20 / Pk     500 / Cs     Falcon®   N/A per case
353003 Falcon® 100 mm TC-treated Cell Culture Dish, Sterile, 20/Pack, 200/Case   20 / Pk     200 / Cs     Falcon®   1.397,55 kr. per case
353004 Falcon® 60 mm TC-treated Easy-Grip Style Cell Culture Dish, Sterile, 20/Pack, 500/Case   20 / Pk     500 / Cs     Falcon®   2.332,82 kr. per case
353025 Falcon® 150 mm TC-treated Cell Culture Dish with 20 mm Grid, Sterile, 10/Pack, 100/Case   10 / Pk     100 / Cs     Falcon®   2.877,86 kr. per case
353037 Falcon® 60 mm TC-treated Center Well Organ Culture Dish, Sterile, 20/Pack, 500/Case   20 / Pk     500 / Cs     Falcon®   4.463,67 kr. per case