Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® Multiple Well Reagent Reservoir with 4-Channel Trough, High Profile, Nonsterile
Product NumberRES-MW4-HP
Learn More
The Axygen brand offers a complete line of single well and multiple well reagent reservoirs which are available in numerous formats for automated and manual applications. All reservoirs are designed to comply with ANSI/SLAS 1-2004: Microplates - Footprint Dimensions and are compatible with most automation systems. Manufactured with virgin polypropylene for excellent chemical resistance.
- Trough Series: Unique extending the length of the bottom surface
- Ideal for 8- and 12-channel applications
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Fr. 347.17 per case
Out of Stock
Product Number | RES-MW4-HP |
Qty./Pk | 25 / Pk |
Qty./Cs | 25 / Cs |
Brand | Axygen® |
Sterile | No |
Capacity | 280 mL |
- Quality Certificate - Lot No.31624071
- Quality Certificate - Lot No.29724052
- Quality Certificate - Lot No.28824082
- Quality Certificate - Lot No.21824070
- Quality Certificate - Lot No.19724084
- Quality Certificate - Lot No.17124041
- Quality Certificate - Lot No.14824077
- Quality Certificate - Lot No.10124060
- Quality Certificate - Lot No.06824040
- Quality Certificate - Lot No.33223021
- Quality Certificate - Lot No.29723020
- Quality Certificate - Lot No.25223043
- Quality Certificate - Lot No.22923022
- Quality Certificate - Lot No.00723054
- Quality Certificate - Lot No.33922079
- Quality Certificate - Lot No.27722072
- Quality Certificate - Lot No.23622048
- Quality Certificate - Lot No.18322075
- Quality Certificate - Lot No.15322095
- Quality Certificate - Lot No.03422043
- Quality Certificate - Lot No.30221037
- Quality Certificate - Lot No.23321061
- Quality Certificate - Lot No.13421026
- Quality Certificate - Lot No.11221021
- Quality Certificate - Lot No.09621059
- Quality Certificate - Lot No.08521081
- Quality Certificate - Lot No.08421046
- Quality Certificate - Lot No.07821063
- Quality Certificate - Lot No.32020035
- Quality Certificate - Lot No.26920048