Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96-well tips, 165µL, Clear, Filtered, Sterile, Bottom Label, SLAS Rack
Product NumberVTF-165-R-LAB-S
The Axygen brand offers a comprehensive line of tips for Agilent®/Velocity11 automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered, filtered and wide-bore. Clear polypropylene tips are available in 96-well and 384-well format designed for Agilent®/Velocity VPrep® and Bravo 96LT, 8LT, 384ST, 96ST and 16ST head.
- 165 µL Clear Tips
- 96 Tip format
- Clear Polypropylene
- RNase-/DNase-free
- Nonpyrogenic
- With aerosol-resistant filters
- Sterile
- Compatibility: Agilent®/Velocity VPrep® and Bravo 96LT & 8LT head
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Fr. 599.27 per case
Out of Stock
| Product Number | VTF-165-R-LAB-S |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Series | VT |
| Model | Velocity |
| Tip Feature | Standard |
| Tip Shape | Round |
| Tip | Standard |
| Compatibility | Agilent Velocity |
| Use With Model | Agilent |
| Packaging | SBS Rack |
| Packaging Configuration | Single Rack |
| Packaging Format | 10 Racks/Pk, 5 Packs/Cs |
| Tip Format | 96 Tips/Rack |
| Pcs./Cs | 50 Racks/Case |
| Maximum Volume/Well | 165 µL |
| Filter | Yes |
| Filter Material | Polyethylene |
| Sterile | Yes |
| Autoclavable | No |
| Color | Clear |
- Quality Certificate - Lot No.18225048
- Quality Certificate - Lot No.22522022
- Quality Certificate - Lot No.22422026
- Quality Certificate - Lot No.24417004
- Quality Certificate - Lot No.23917003
- Quality Certificate - Lot No.23617002
- Quality Certificate - Lot No.23317001
- Quality Certificate - Lot No.29216347
- Quality Certificate - Lot No.26316347
- Quality Certificate - Lot No.21416347
- Quality Certificate - Lot No.18716347
- Quality Certificate - Lot No.17216347
- Quality Certificate - Lot No.10916347
- Quality Certificate - Lot No.01416347
- Quality Certificate - Lot No.34615347
- Quality Certificate - Lot No.32115347
- Quality Certificate - Lot No.18915347
- Quality Certificate - Lot No.17515347
- Quality Certificate - Lot No.15415347
- Quality Certificate - Lot No.35614347
- Quality Certificate - Lot No.29814347
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.121003-347
- Quality Certificate - Lot No.120815-347
- Quality Certificate - Lot No.100928-347