text.skipToContent text.skipToNavigation

Axygen® 10 µL Maxymum Recovery® Microvolume Pipette Tips, Non-Filtered, Clear, Long Length, Rack Pack

Product NumberTXL-10-L-R

E-mail

This item will be discontinued in mid-2026 in North America and EMEA only. Suggested Replacement: PTXL-10-L-R. It will remain available in all other regions.


Axygen Universal Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brands of pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.

  • These polypropylene tips are RNase-/DNase-free
  • Nonpyrogenic
  • Microvolume
  • Maxymum Recovery technology for ultra-low retention and high yield
  • Compatible with Eppendorf® pipettors
  • Eppendorf® is a registered trademark of Eppendorf SE


Fr. 356.40 per case

Details
Product Number   TXL-10-L-R
Qty./Pk   960 / Pk  
Qty./Cs   4800 / Cs  
Brand   Axygen®  
Packaging Format   96 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs  
Capacity   20 µL  
Volume Range   0.1 - 10 µL  
Filter   No  
滅菌   なし  
オートクレーブ可能   Yes  
カラー   クリア  
Specifications Documents