text.skipToContent text.skipToNavigation

Falcon® 2 mL Aspirating Pipet, Polystyrene, without Graduations, Individually Wrapped, Sterile, 50/Bag, 200/Case

Product Number357558

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


Ideal for tissue culture usage or any non-toxic solution that requires aliquoted or aspirating/dispensing in a sterile environment. Nonpyrogenic, nonplugged pipet, individually wrapped in thermoformed paper/plastic wrap.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Fr. 58.05 per case

Out of Stock

Details
Product Number   357558
Qty./Pk   50 / Pk  
Qty./Cs   200 / Cs  
Brand   Falcon®  
Capacity   2 mL  
Pipet Style   Aspirating  
Sterile   Yes  
Packaging   Individually wrapped  
Product Material   Polystyrene  
Specifications Documents