Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
---|---|---|---|---|---|---|---|
20-030-CV | Corning® Dulbecco’s Phosphate-Buffered Saline, 10X with calcium and magnesium | 6 / Pk | 6 / Cs | Corning® | € 218.21 | per case | |
20-031-CV | Corning® Dulbecco’s Phosphate-Buffered Saline, 10X without calcium and magnesium | 6 / Pk | 6 / Cs | Corning® | € 103.64 | per case | |
21-030-CM | Corning® Dulbecco’s Phosphate-Buffered Saline, 1X with calcium and magnesium | 6 / Pk | 6 / Cs | Corning® | € 187.31 | per case | |
21-030-CV | Corning® Dulbecco’s Phosphate-Buffered Saline, 1X with calcium and magnesium | 6 / Pk | 6 / Cs | Corning® | € 60.87 | per case | |
21-031-CM | Corning® Dulbecco’s Phosphate-Buffered Saline, 1X without calcium and magnesium | 6 / Pk | 6 / Cs | Corning® | € 101.08 | per case | |
21-031-CV | Corning® Dulbecco’s Phosphate-Buffered Saline, 1X without calcium and magnesium | 6 / Pk | 6 / Cs | Corning® | € 54.24 | per case | |
21-031-LB | Corning® Dulbecco’s Phosphate-Buffered Saline, 1X Without Calcium and Magnesium, 20L | 1 / Pk | 1 / Ea | Corning® | € 488.84 | per each | |
21-031-LX | Corning® Dulbecco’s Phosphate-Buffered Saline, 1X Without Calcium and Magnesium, 10L | 1 / Pk | 1 / Ea | Corning® | € 297.82 | per each | |
55-031-PB | Corning® Dulbecco’s Phosphate-Buffered Saline, Powder Without Calcium and Magnesium, 10L | 1 / Pk | 1 / Ea | Corning® | € 34.49 | per each | |
55-031-PC | Corning® Dulbecco’s Phosphate-Buffered Saline, Powder Without Calcium and Magnesium, 50L | 1 / Pk | 1 / Ea | Corning® | € 52.61 | per each |