text.skipToContent text.skipToNavigation

Corning® 500 mL Easy Grip Polystyrene Storage Bottles with 45 mm Caps

Product Number430282

E-mail

These 500 mL Corning® disposable polystyrene bottles are ideal for storage of media, buffers and other aqueous solutions.

  • Easy grip sides facilitate handling
  • 45 mm polyethylene plug seal cap provides an airtight seal
  • Sterile, nonpyrogenic

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Fr. 153.39 per case

Less than 10 in Stock

Details
Product Number   430282
Qty./Pk   2 / Pk  
Qty./Cs   24 / Cs  
Brand   Corning®  
Capacity   500 mL  
Neck Style   Wide Mouth  
Top Style   Threaded  
Cap Style   Plug seal  
Cap Material   High density polyethylene  
Bottle Shape   Cylindrical  
Cap Color   Orange  
Bottle Feature   Graduated  
Feature   Disposable  
Sterile   Yes  
Application   Pharmaceutical Quality Control and Life Sciences  
Specifications Documents