Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
---|---|---|---|---|---|---|---|
431430 | Corning® 150 mL Square Polycarbonate Storage Bottles with 45 mm Caps, Individually Wrapped | 12 / Pk | 24 / Cs | Corning® | € 92.48 | per case | |
431431 | Corning® 250 mL Square Polycarbonate Storage Bottles with 45 mm Caps | 12 / Pk | 24 / Cs | Corning® | € 96.23 | per case | |
431432 | Corning® 500 mL Square Polycarbonate Storage Bottles with 45 mm Caps | 12 / Pk | 24 / Cs | Corning® | € 135.36 | per case | |
431433 | Corning® 1L Square Polycarbonate Storage Bottles with 45 mm Caps | 12 / Pk | 24 / Cs | Corning® | € 190.24 | per case | |
431434 | Corning® 250mL Square Polycarbonate Storage Bottles with 45mm Caps, Non-assembled, Bulk, Non-sterile, 24/Case | 24 / Cs | Corning® | € 46.70 | per case | ||
431436 | Corning® 1000mL Square Polycarbonate Storage Bottles with 45mm Caps, Non-assembled, Bulk, Non-sterile, 24/Case | 24 / Cs | Corning® | € 122.40 | per case |