- Graduation marks at 1.0 mL intervals
- Large, frosted writing area for sample identification
- Secure fit between tube and cap provides a leak-resistant seal
- Maximum G-force is 20,000 RCF.
- Human DNA free
For cap, see Cat. No. SC-B-510.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
For cap, see Cat. No. SC-B-510.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
|---|---|---|---|---|---|---|---|
| SCT-10ML-S | Axygen® 10 mL Self Standing Screw Cap Transport Tube with Blue Cap, Clear, Sterile, 25 Tubes/Pack, 20 Pack/Case | 25 / Pk | 500 / Cs | Axygen® | Fr. 184.91 | per case | |
| SCT-5ML-S | Axygen® 5 mL Self Standing Screw Cap Transport Tube with Blue Cap, Clear, Sterile, 500 Tubes and Caps/Case | 25 / Pk | 500 / Cs | Axygen® | Fr. 232.17 | per case |