
Corning® Collection Container 1L, EVA Film
Product Number91-200-01

This 1L collection bag is made of Ethyl Vinyl Acetate (EVA) and is provided in a hanging configuration for greater functionality. A male MPC connector and male and female lures are connected to the bag by heat sealable flexible clear tubing. EVA is a copolymer of ethylene and vinyl acetate, and is recognized for its exceptional flexibility and durability. This container is ideal for biopharmaceutical applications.
- Port 1: Male Luer connector with 1/8" barb + cap, 2' length 1/8" I.D. x 1/4" O.D. chemically resistant, heat sealable flexible tubing, slide clamp
- Port 2: Male MPC connector with 3/8" barb + cap, 6" length 3/8" I.D. x 5/8" O.D. PCMGS tubing, Slide clamp
- Port 3: Female Luer with 3/16" barb, swabbable valve, cap
Corning media certificates are available on our Resource Library.
Fr. 66.30 per each
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 91-200-01 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Ea |
Brand | Corning® |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.9A5D4-0000
- Quality Certificate - Lot No.9A15A-0000
- Quality Certificate - Lot No.99U54-0000
- Quality Certificate - Lot No.99SHU-0000
- Quality Certificate - Lot No.99MM0-0000
- Quality Certificate - Lot No.99MLZ-0000
- Quality Certificate - Lot No.98KSY-0000
- Quality Certificate - Lot No.98J6J-0000
- Quality Certificate - Lot No.98HLU-0000
- Quality Certificate - Lot No.98D7P-0000
- Quality Certificate - Lot No.98C85-0000
- Quality Certificate - Lot No.98BW0-0000
- Quality Certificate - Lot No.98B03_0000
- Quality Certificate - Lot No.9823F-0000
- Quality Certificate - Lot No.980UR_0000
- Quality Certificate - Lot No.97ZV0_0000
- Quality Certificate - Lot No.97Q55_0000
- Quality Certificate - Lot No.97MM7_0000
- Quality Certificate - Lot No.97KPG-0000
- Quality Certificate - Lot No.97HFV-0000
- Quality Certificate - Lot No.97CDY-0000
- Quality Certificate - Lot No.94938-0000
- Quality Certificate - Lot No.93730-0000
- Quality Certificate - Lot No.92421-0000
- Quality Certificate - Lot No.89402-0000
- Quality Certificate - Lot No.89187-0000
- Quality Certificate - Lot No.81660-0000
- Quality Certificate - Lot No.74532-0000
- Quality Certificate - Lot No.72027-0000
- Quality Certificate - Lot No.68255-0000