Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® PureCoat™ Fibronectin Peptide 6-well Flat Bottom, with Lid, Individually Wrapped, Sterile, 10/Case
Product Number356240
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
Corning® PureCoat™ ECM Mimetic Cultureware is coated with biologically active synthetic animal-free peptides that are covalently linked to a proprietary surface to provide a highly consistent alternative to complex extracellular peptides. Flat bottom, with lid, individually wrapped, sterile, 10/case
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€ 365.16 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 356240 |
Qty./Pk | 1 / Pk |
Qty./Cs | 10 / Cs |
Brand | Corning® |
Cell Growth Area | 9.6 cm² |
Surface Coating | Fibronectin |
Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.9223016
- Quality Certificate - Lot No.8344042
- Quality Certificate - Lot No.8281039
- Quality Certificate - Lot No.8190038
- Quality Certificate - Lot No.8141029
- Quality Certificate - Lot No.8072015
- Quality Certificate - Lot No.7344019
- Quality Certificate - Lot No.7292001
- Quality Certificate - Lot No.7072012
- Quality Certificate - Lot No.6171001
- Quality Certificate - Lot No.6073090
- Quality Certificate - Lot No.5146005
- Quality Certificate - Lot No.5018071
- Quality Certificate - Lot No.4077022
- Quality Certificate - Lot No.3359008
- Quality Certificate - Lot No.2250021
- Quality Certificate - Lot No.2177002
- Quality Certificate - Lot No.2047014
- Quality Certificate - Lot No.1220013
- Quality Certificate - Lot No.1201030
- Quality Certificate - Lot No.0316013
- Quality Certificate - Lot No.0293031
- Quality Certificate - Lot No.0054019