Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Intestinal Differentiation Media Pack, Kit
Product Number355058
Learn More
Corning® Intestinal Differentiation Media Pack contains Corning® Seeding Basal Medium (500 mL), Differentiation Medium (500 mL), and Corning® MITO+ Serum Extender (2 x 0.5 mL) in one convenient kit.
For Customers in California only: WARNING Please refer to Safety Data Sheet (SDS) Section 15 for more information regarding California Proposition 65.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Fr. 305.33 per each
Out of Stock
Product Number | 355058 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Ea |
Brand | Corning® |
- Quality Certificate - Lot No.23224002
- Quality Certificate - Lot No.08524005
- Quality Certificate - Lot No.9329009
- Quality Certificate - Lot No.9266020
- Quality Certificate - Lot No.9112013
- Quality Certificate - Lot No.8113012
- Quality Certificate - Lot No.8036005
- Quality Certificate - Lot No.7353001
- Quality Certificate - Lot No.7233004
- Quality Certificate - Lot No.7177008
- Quality Certificate - Lot No.7037506
- Quality Certificate - Lot No.7037505
- Quality Certificate - Lot No.6354001
- Quality Certificate - Lot No.6152010
- Quality Certificate - Lot No.6006258
- Quality Certificate - Lot No.5146002
- Quality Certificate - Lot No.3059002
- Quality Certificate - Lot No.2010002
- Quality Certificate - Lot No.1263006
- Quality Certificate - Lot No.1109006
- Quality Certificate - Lot No.1020005
- Quality Certificate - Lot No.0027017