Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 35 mm TC-treated Easy-Grip Style Cell Culture Dish, 20/Pack, 500/Case, Sterile
Product Number353001
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
Falcon®35mm TC-treated Easy-Grip Style Cell Culture Dish, 20/Pack, 500/Case, SterileFalcon® 35mm Cell Culture Dish with Easy-Grip design, TC-treated polystyrene, 20/pack, 500/case, Sterile
- Actual Dimensions - 40.28mm O.D. x 6.17mm
- Flat, optically clear polystyrene surfaces for distortion-free microscopic visualization of cells
- Uniform surface chemistry created by vacuum-gas plasma treatment promotes cell attachment
- Improved handling of small dishes with the unique Easy-Grip design
- Nonpyrogenic
- Sterilized by gamma irradiation
- Packaged in peel-open, medical-style bags
- Crystal-grade virgin polystyrene
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Fr. 282.22 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 353001 |
Qty./Pk | 20 / Pk |
Qty./Cs | 500 / Cs |
Brand | Falcon® |
Dish Style | Easy Grip |
Petri Dish Style | 35 mm |
Surface Treatment | TC-Treated |
Cell Growth Area | 11.78 cm² |
Recommended Medium Volume | 2.5 - 3 mL |
Diameter | 35 mm |
O.D. | 40.28 mm |
Dish Type | Stackable |
Vented | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.9349004
- Quality Certificate - Lot No.9346003
- Quality Certificate - Lot No.9343002
- Quality Certificate - Lot No.9342004
- Quality Certificate - Lot No.9337005
- Quality Certificate - Lot No.9335004
- Quality Certificate - Lot No.9310013
- Quality Certificate - Lot No.9284005
- Quality Certificate - Lot No.9282007
- Quality Certificate - Lot No.9282006
- Quality Certificate - Lot No.9280008
- Quality Certificate - Lot No.9279006
- Quality Certificate - Lot No.9277005
- Quality Certificate - Lot No.9275009
- Quality Certificate - Lot No.9274015
- Quality Certificate - Lot No.9256004
- Quality Certificate - Lot No.9255007
- Quality Certificate - Lot No.9252011
- Quality Certificate - Lot No.9249001
- Quality Certificate - Lot No.9247003
- Quality Certificate - Lot No.9245002
- Quality Certificate - Lot No.9244011
- Quality Certificate - Lot No.9234012
- Quality Certificate - Lot No.9234011
- Quality Certificate - Lot No.9234010
- Quality Certificate - Lot No.9228005
- Quality Certificate - Lot No.9227004
- Quality Certificate - Lot No.9223010
- Quality Certificate - Lot No.9223009
- Quality Certificate - Lot No.9221007