Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

8L Corning® Reusable Glass Spinner Flask Only, with 120 mm Flat Center Cap and 4 Vertical Sidearms
Product Number4512-8L
- 8L capacity
- Flask only, caps, paddles and accessories available separately
- Can be used with direct drive motor or magnetically driven paddle assembly
- Side baffles enhance aeration and agitation of flask contents
- Proprietary “stretch” impeller design ensures optimal stirring
- 4, 45mm vertical sidearms permit use with sidearm probes and fittings
- Vessels are borosilicate glass. Other parts are made of materials that can be cleaned and sterilized to minimize the risk of cytotoxicity.
- Consistent height to width ratios for greater predictability in scale up across the full range of vessel sizes
Fr. 1’807.90 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 4512-8L |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Maximum Working Volume | 8 L |
Sidearm Openings | 4 |
Sidearm Style | Vertical |
Sidearm Cap Diameter | 45 mm (approx.) |
Cap Style | Screw cap |
Diameter | 234 mm (approx.) |
Sidearm I.D. | 29 mm (approx.) |
Sterile | No |
Feature | Reusable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.27024003
- Quality Certificate - Lot No.08524003
- Quality Certificate - Lot No.02424003
- Quality Certificate - Lot No.36521003
- Quality Certificate - Lot No.28821003
- Quality Certificate - Lot No.17620001
- Quality Certificate - Lot No.11519001
- Quality Certificate - Lot No.15118442
- Quality Certificate - Lot No.09618353
- Quality Certificate - Lot No.23617785
- Quality Certificate - Lot No.02815001
- Quality Certificate - Lot No.27509001
- Quality Certificate - Lot No.12809001
- Quality Certificate - Lot No.09209001
- Quality Certificate - Lot No.07709001
- Quality Certificate - Lot No.04909001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.36106001
- Quality Certificate - Lot No.32506001
- Quality Certificate - Lot No.31006001
- Quality Certificate - Lot No.27008001
- Quality Certificate - Lot No.20806003
- Quality Certificate - Lot No.13407002
- Quality Certificate - Lot No.10907001
- Quality Certificate - Lot No.10205001