
Corning® Reusable Media Handling Fitting with Dual 1/8“ Inlets for 8L or 15L Vertical Sidearm Flasks
Product Number4519-112
- Used to introduce medium aseptically into large spinner flasks with vertical sidearms.
- Fittings are comprised of a PET insert with a fluorocarbon O-Ring and a polypropylene sealing cap.
- Gas filters are PTFE, 0.2 µm porosity.
- The 316 stainless steel tubes are held in place by modified polyphenylene oxide thermoplastic nuts with integrated ferrules.
- The fittings are completely autoclavable.
Spare parts for sidearm fittings, see Cat. Nos. 1395-32LTC, 1395-45LTC, 1395-LTR, and 1395LTMC
Fr. 670.47 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 4519-112 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Cap Diameter | 45 mm (approx.) |
Thread Finish | 45 |
Tubing Style | Straight |
Tubing Diameter | 1/8 Inch |
Feature | Reusable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.34821003
- Quality Certificate - Lot No.26021005
- Quality Certificate - Lot No.23821004
- Quality Certificate - Lot No.09621004
- Quality Certificate - Lot No.24619001
- Quality Certificate - Lot No.00615001
- Quality Certificate - Lot No.09014001
- Quality Certificate - Lot No.30113001
- Quality Certificate - Lot No.26809001
- Quality Certificate - Lot No.18309001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.20807001
- Quality Certificate - Lot No.16405003
- Quality Certificate - Lot No.11805002