
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 28 mm Diameter Syringe Filters, 0.2 µm Pore SFCA-PF Membrane, Sterile, Individually Packaged, 50/Case
Product Number431218

These Corning® syringe filters have acrylic copolymer housings, female Luer lock inlets and male Luer slip outlets.
- SFCA-PF (surfactant-free cellulose acetate with prefilter) membranes provide the lowest protein binding and have an integral glass fiber prefilter for extra filtering capacity
- 100% integrity tested, sterile and nonpyrogenic and noncytotoxic
- Manufactured in accordance with ISO 9001 standards
Fr. 163.76 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 431218 |
Qty./Pk | 1 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Filter Style | Pressure syringe |
Membrane Material | Surfactant free cellulose |
Membrane Pore Size | 0.2 µm |
Membrane Diameter | 28 mm |
Packaging | Individually wrapped |
Housing Material | Acrylic copolymer |
Inlet | Female Luer lock |
Outlet | Male Luer slip |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.14325038
- Quality Certificate - Lot No.10625031
- Quality Certificate - Lot No.08425025
- Quality Certificate - Lot No.34724079
- Quality Certificate - Lot No.31724069
- Quality Certificate - Lot No.22824051
- Quality Certificate - Lot No.19224043
- Quality Certificate - Lot No.16224039
- Quality Certificate - Lot No.13424031
- Quality Certificate - Lot No.08524024
- Quality Certificate - Lot No.03724010
- Quality Certificate - Lot No.02524007
- Quality Certificate - Lot No.25123042
- Quality Certificate - Lot No.20123025
- Quality Certificate - Lot No.00223001
- Quality Certificate - Lot No.34622060
- Quality Certificate - Lot No.24922044
- Quality Certificate - Lot No.18922033
- Quality Certificate - Lot No.13622024
- Quality Certificate - Lot No.22221054
- Quality Certificate - Lot No.10221023
- Quality Certificate - Lot No.26620052
- Quality Certificate - Lot No.26620051
- Quality Certificate - Lot No.19220029
- Quality Certificate - Lot No.29719062
- Quality Certificate - Lot No.21419039
- Quality Certificate - Lot No.10119019
- Quality Certificate - Lot No.08019013
- Quality Certificate - Lot No.00819002
- Quality Certificate - Lot No.32618054