
Corning® 1 g rhAlbumin
产品编号62-450-RF

Albumin is a chemically-defined recombinant human serum albumin (rhHSA). Having an essential and non-essential fatty acid profile, this is a powerful media supplement that outperforms plasma-derived human serum albumin (pHSA), bovine serum albumin (BSA) and FBS. Some prominent applications for rhAlbumin are as a supplement for CHO cell culture and for the culture of various other cell lines. This product is plant-derived and completely animal-origin free.
Complete Certificate of Analysis available for each production lot, along with full formulation information
Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
已添加至购物车
缺货
详情
产品编号 | 62-450-RF |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Ea |
Brand | Corning® |
Weight | 1 g |
Storage | -25°C to -15°C |
产品规格文件
可用的证书
- 质量证书 – 批号 19025003
- 质量证书 – 批号 14025012
- 质量证书 – 批号 09125022
- 质量证书 – 批号 31024009
- 质量证书 – 批号 24724018
- 质量证书 – 批号 07924014
- 质量证书 – 批号 07224017
- 质量证书 – 批号 05024004
- 质量证书 – 批号 31723014
- 质量证书 – 批号 31223004
- 质量证书 – 批号 28223009
- 质量证书 – 批号 26123004
- 质量证书 – 批号 12923017
- 质量证书 – 批号 34122006
- 质量证书 – 批号 30622007
- 质量证书 – 批号 05622005
- 质量证书 – 批号 20921013
- 质量证书 – 批号 09920005
- 质量证书 – 批号 30119017
- 质量证书 – 批号 00919005
- 质量证书 – 批号 29618007
- 质量证书 – 批号 07018010
- 质量证书 – 批号 03018006
- 质量证书 – 批号 01418004
- 质量证书 – 批号 31017005
- 质量证书 – 批号 25617009
- 质量证书 – 批号 19417013
- 质量证书 – 批号 13116006
- 质量证书 – 批号 09516021
- 质量证书 – 批号 62450008