100 mL Stripette™ Serological Pipets, Polystyrene, Individually Plastic Wrapped, Sterile, 10/Bag, 100/Case
Product Number4484
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
₹43,671.10 per case
Added to Your Shopping Cart
Details
| Product Number | 4484 |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Capacity | 100 mL |
| Pipet Style | Serological |
| Tip Shape | Round |
| Feature | Disposable |
| Graduation Interval | 1 mL |
| Color Coded Stripe | Aqua |
| Sterile | Yes |
| Packaging | Individually wrapped clear plastic |
| Length | 344 mm (approx.) |
| Application | Diagnostics |
| Product Material | Polystyrene |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.03326502
- Quality Certificate - Lot No.02526501
- Quality Certificate - Lot No.30025057
- Quality Certificate - Lot No.25125028
- Quality Certificate - Lot No.24925014
- Quality Certificate - Lot No.24025049
- Quality Certificate - Lot No.19725041
- Quality Certificate - Lot No.19625043
- Quality Certificate - Lot No.17425027
- Quality Certificate - Lot No.17225013
- Quality Certificate - Lot No.17025046
- Quality Certificate - Lot No.12125027
- Quality Certificate - Lot No.06725020
- Quality Certificate - Lot No.05025030
- Quality Certificate - Lot No.36424016
- Quality Certificate - Lot No.28524056
- Quality Certificate - Lot No.26824014
- Quality Certificate - Lot No.26424007
- Quality Certificate - Lot No.26224011
- Quality Certificate - Lot No.20124021
- Quality Certificate - Lot No.15324005
- Quality Certificate - Lot No.09324008
- Quality Certificate - Lot No.09124019
- Quality Certificate - Lot No.05724064
- Quality Certificate - Lot No.02624017
- Quality Certificate - Lot No.35623011
- Quality Certificate - Lot No.31323038
- Quality Certificate - Lot No.27223040
- Quality Certificate - Lot No.23623052
- Quality Certificate - Lot No.19123014