text.skipToContent text.skipToNavigation

Axygen® Axypet® 2-20 µL Single-channel Pipettor, ISO17025, Calibration 3x10

Product NumberAP-20-STD

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail

(This is the suggested replacement for AP-20-STD.)



  • Pre-Calibrated Pipettor delivered with ISO 17025 Certificate)
  • Test Procedure: 10 measurements at 3 volumes (nominal volume, 50% of nominal volume, 10% of nominal volume or minimal volume)


  • One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


    Contact Customer Service
    You might also be interested in
    Axygen® Axypet® 入门套件-1
    Axygen® Axypet® 入门套件-2
    Details
    Product Number   AP-20-STD
    Qty./Pk   1 / Pk  
    Qty./Cs   1 / Cs  
    Brand   Axygen®  
    Channels   1  
    Tip Type   200 µL  
    Specifications Documents