Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 5-50 µL Lambda™ Plus 12 Channel Pipettor
Product Number4085
Learn More
Engineered to provide the highest levels of accuracy, reproducibility, and comfort
Available in single-, eight-and twelve-channel configurations, all Lambda Plus pipettors feature smooth plunger movement and extremely low pipetting forces. Volume can be set by turning either the thumb wheel or the plunger button, and a locking mechanism prevents accidental change. The Lambda Plus pipettors have been designed to maintain their calibration, even after repeated use and autoclaving. A key is included with each pipettor for easy in-house calibration.
Features
- Factory calibrated to strict ISO 8655 standards/li>
- 3-year warranty
- Fully autoclavable and UV resistant
- Designed for universal fit with all common brands of pipet tips
- Adjustable tip ejector
- Accuracy (%) ±4.0 to ±1.6
- Precision (%) <2.5 to <0.6
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€ 592.15 per case
Out of Stock
Product Number | 4085 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Volume Range | 5 - 50 µL |