text.skipToContent text.skipToNavigation

Axygen® Microcentrifuge Tube Storage Boxes

E-mail

Axygen® Storage Boxes are ideal for sample storage. These polypropylene boxes are engineered to withstand the harsh environments necessary for daily workflows in your laboratory. This includes freezing temperatures at -80°C and autoclaving temperatures up to 121°C to ensure a lasting, durable product. The positive catch on the product anterior keeps the lid securely fastened, whereas the 3-point hinge functions to maintain its integrity during repeated use located on the product posterior. Sample identification can easily be assigned using the alpha-numeric indexing stamped on the inner perimeter of each box. The clear lids allow visibility when the lid is closed as this feature pairs well with our microcentrifuge tubes solution noted within the accessories section. Boxes are available in a variety of colors for coding samples and holds 100 x 1.5 to 2.0 mL tubes, cryogenic vials, or chromatography vials. A solid black box, including the lid, is available for light-sensitive samples (142 x 142 x 55 mm).

Key Features

  • Supports freezing at -80°C and autoclaving at 121°C
  • Alpha-numeric sample identification
  • 100 x 1.5 to 2.0 mL tube capacity

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
TR8300 Axygen® Microcentrifuge Tube Storage Box, 100 x 1.5 to 2.0 mL, Natural   5 / Pk     5 / Cs     Axygen®   Fr. 70.16 per case
TR8300-A Axygen® Microcentrifuge Tube Storage Box, 100 x 1.5 to 2.0 mL, Multi-color Pack   5 / Pk     5 / Cs     Axygen®   Fr. 77.94 per case
TR8300-B Axygen® Microcentrifuge Tube Storage Box, 100 x 1.5 to 2.0 mL, Blue   5 / Pk     5 / Cs     Axygen®   Fr. 77.94 per case
TR8300-BLK Axygen® Microcentrifuge Tube Storage Box, 100 x 1.5 to 2.0 mL, Opaque Black   2 / Pk     2 / Cs     Axygen®   Fr. 39.22 per case