- Break-resistant and translucent
- Reverse graduations
- Tamper-evident High-density Polyethylene (HDPE) caps with seal
- Bulk-packed in folded outer bag
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
---|---|---|---|---|---|---|---|
FV250-02 | Corning® Gosselin™ Rectangular PP Bottle, 250 mL, Graduated, 20 mm Red Tamper-evident Cap with Seal, Assembled, Sterile, 312/Case | 312 / Pk | 312 / Cs | Corning® | N/A | per case | |
FV500-09 | Corning® Gosselin™ Rectangular PP Bottle, 500 mL, Graduated, 20 mm Tamper-evident Cap with Shaped Seal, Sterile, 170/Case | 170 / Pk | 170 / Cs | Corning® | N/A | per case |