text.skipToContent text.skipToNavigation

Corning® Gosselin™ Round HDPE Bottle, 150 mL, 37 mm Red Cap with Wad, Assembled, Sterile, 250/Case

Product NumberLR150A-14

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


  • Break-resistant and translucent high-density polyethylene (HDPE)
  • HDPE cap


One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


€ 0.00 per case

Contact Customer Service

Out of Stock

Details
Product Number   LR150A-14
Qty./Pk   250 / Pk  
Qty./Cs   250 / Cs  
Brand   Corning®  
Capacity   150 mL  
Bottle Style   Storage  
Neck Style   Wide  
Top Style   Threaded  
Bottle Shape   Cylindrical  
Application   Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences  
Specifications Documents