Corning® Gosselin™ Water Sampling Octagonal PET Bottle, 500 mL, Graduated, No Sodium Thiosulfate, 31 mm Tamper-evident Cap, Sterile, 12/Pack, 120/Case
Product NumberP500B-51
(This is the suggested replacement for P500B-52.)
- Break-resistant polyethylene terephthalate (PET) or High-density Polyethylene (HDPE)
- Molded graduations
- Leak-proof tamper-evident HDPE screw caps are available for the 500 mL and 1L bottle not the 250 mL.
- Available with or without sodium thiosulfate
- Traceable labels
- Large openings minimize risk of contamination
- Film-packed or individually bagged
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Fr. 304.19 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | P500B-51 |
| Qty./Pk | 120 / Pk |
| Qty./Cs | 120 / Cs |
| Brand | Corning® |
| Application | Environmental and Water Testing |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.972070
- Quality Certificate - Lot No.967589
- Quality Certificate - Lot No.962883
- Quality Certificate - Lot No.960001
- Quality Certificate - Lot No.938397
- Quality Certificate - Lot No.932755
- Quality Certificate - Lot No.930346
- Quality Certificate - Lot No.923568
- Quality Certificate - Lot No.895450
- Quality Certificate - Lot No.891085
- Quality Certificate - Lot No.869031
- Quality Certificate - Lot No.865897
- Quality Certificate - Lot No.861503
- Quality Certificate - Lot No.853645
- Quality Certificate - Lot No.852834
- Quality Certificate - Lot No.852833
- Quality Certificate - Lot No.852068
- Quality Certificate - Lot No.851296
- Quality Certificate - Lot No.850589
- Quality Certificate - Lot No.785091
- Quality Certificate - Lot No.776809
- Quality Certificate - Lot No.775349
- Quality Certificate - Lot No.771054
- Quality Certificate - Lot No.769032
- Quality Certificate - Lot No.765486
- Quality Certificate - Lot No.764097
- Quality Certificate - Lot No.759438
- Quality Certificate - Lot No.747543
- Quality Certificate - Lot No.742311
- Quality Certificate - Lot No.733108